SML-D12P8W
Industry standard 0603 Size, Green Chip LED
SML-D12P8W
SML-D12P8W
Industry standard 0603 Size, Green Chip LED
SML-D1 series is a small surface-mount-type chip LED. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.
Product Detail
Part Number | SML-D12P8WT86
Status |
Recommended
Package |
SML-D12x8/x3/x
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mold
LED Type
Standard
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
6.3
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
560
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- EXCELED™ series
- 0603(1608mm) size
- Thin packagetype chip LED