SML-D12M8W
Industry standard 0603 Size, Yellow-green Chip LED

SML-D1 series is a small surface-mount-type chip LED. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SML-D12M8WT86
Status | Recommended
Package | SML-D12x8/x3/x
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellowish-Green

Luminous Intensity(Single)(Typ.)[mcd]

25

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

572

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • EXCELED™ series
  • 0603(1608mm) size
  • Thin packagetype chip LED

Similar Products

 

Different Grade

SML-D12M8W(C)   Grade| Automotive StatusRecommended
X

Most Viewed