SML-D11YW
Industry standard 0603 Size, Low current type, Yellow Chip LED

SML-D1 series is a small surface-mount-type chip LED. Equipped with a dedicated device optimized for low-current 2mA light emission, it contributes to improving the visibility of indicators and numeric displays.

Product Detail

 
Part Number | SML-D11YWT86
Status | Recommended
Package | SML-D11
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mold

LED Type

Low Current

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellow

Luminous Intensity(Single)(Typ.)[mcd]

4

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

588

Forward Voltage VF (Typ.) [V]

1.9

IF @ VF [mA]

2

Chip Structure

AlGaInP

Power Dissipation [mW]

67

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・ Or iginal device technology enables high br ightness and high r eliability
・Low 2mA oper ating cur r ent.
X

Most Viewed