Last Time Buy
SLR-343PG
Circular LED lamp
SLR-343PG
Last Time Buy
SLR-343PG
Circular LED lamp
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | SLR-343PG3F
Status |
Last Time Buy
Package |
SLR-343
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Package Type
Circular
LED Type
Standard
Package size[mm]
φ3
Viewing angle 2θ1/2
40
Lens color
Diffused Green
Emitting color
Green
Dominant wave-length λP(Single)(Typ.)[nm]
555
Luminous Intensity(Single)(Typ.)[mcd]
6.3
Forward Voltage VF (Typ.) [V]
2.1
Forward Current(IF)[mA]
10
Chip Structure
GaP
Power Dissipation [mW]
75
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100