Obsolete
SLA-360MT
Circular high-brightness LED lamp
SLA-360MT
Obsolete
SLA-360MT
Circular high-brightness LED lamp
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ3
Viewing angle 2θ1/2
40
Lens color
Transparent Colorless
Emitting color
Yellowish-Green
Dominant wave-length λP(Single)(Typ.)[nm]
570
Luminous Intensity(Single)(Typ.)[mcd]
100
Forward Voltage VF (Typ.) [V]
2.3
Forward Current(IF)[mA]
25
Chip Structure
GaP
Power Dissipation [mW]
75
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100