SH8KA2
30V Nch+Nch Power MOSFET
SH8KA2
SH8KA2
30V Nch+Nch Power MOSFET
SH8KA2 is small surface mount package MOSFET which is suitable for switching and motor drive application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | SH8KA2TB1
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOP8
Applications
Motor
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
8
RDS(on)[Ω] VGS=4.5V(Typ.)
0.034
RDS(on)[Ω] VGS=10V(Typ.)
0.023
RDS(on)[Ω] VGS=Drive (Typ.)
0.034
Total gate charge Qg[nC]
4.1
Power Dissipation (PD)[W]
2.8
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8).
- Pb-free lead plating ; RoHS compliant.
- AEC-Q101 Qualified