SDR03EZPF
High Anti-surge Thick Film Chip Resistors

Superior power rating. ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge. This product is suitable for high-reliability sets and circuits.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | SDR03EZPF
Status | Recommended
Package | SDR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)

Rated Power[W]

0.4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 10M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±100,±200

Operating Temperature[°C]

-55 to 155

Type

Anti-surge

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Guaranteed 0.3W in 0603(inch) size
  • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
X

Most Viewed