SCS220KG
1200V, 20A, THD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching . (2-pin package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS220KGC17
Status | Recommended
Package | TO-220ACG
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

1200

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

210

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

9.8x15.37 (t=4.71)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible
X

Most Viewed