Obsolete
SCMP13WBC8W
PICOLED™ Series
Obsolete
SCMP13WBC8W
PICOLED™ Series
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SCMP13WBC8W
Part Number |
|
|
---|---|---|
Ordering Part Number | SCMP13WBC8W1 | SMLP14WBCN1W1 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SML-P1 | SMLP14 |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Mini-mold | Mold |
LED Type | Standard | Low Current |
Application | Home Appliance, Industrial Equipment, Wearable | Home Appliance, Industrial Equipment, Wearable |
Package size[mm] | 1.0x0.6 (t=0.2) | 1.0x0.6 (t=0.2) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 150.0 | 180.0 |
Number of Brightness Rank | 3 | 3 |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | 5 | 5 |
Chromaticity coordinates(x,y) | (0.30, 0.30) | (0.30, 0.30) |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 33 | 33 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X