SCM-014TB
Surface mount Phototransistor
SCM-014TB
SCM-014TB
Surface mount Phototransistor
SCM-014TB is a surface mount phototransistor.
Product Detail
Part Number | SCM-014TBT86
Status |
Recommended
Package |
SMD
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Type
Surface Mount Type (Lens Type)
Application
Home appliance, Industrial Equipment
Ic (Min.)[mA]
0.3
Wavelength λP(Typ.)[nm]
800
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x1.5 (t=2.2)
Features:
N/A