RV2C002UN
1.2V Drive Nch Small Signal MOSFET
RV2C002UN
RV2C002UN
1.2V Drive Nch Small Signal MOSFET
The ultra-small package(1006size) RV2C002UN is suitable for portable devices.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
DFN1006-3
JEITA Package
SC-101
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
0.18
RDS(on)[Ω] VGS=1.2V(Typ.)
3.8
RDS(on)[Ω] VGS=1.5V(Typ.)
2.7
RDS(on)[Ω] VGS=2.5V(Typ.)
1.7
RDS(on)[Ω] VGS=4.5V(Typ.)
1.4
RDS(on)[Ω] VGS=Drive (Typ.)
3.8
Power Dissipation (PD)[W]
0.1
Drive Voltage[V]
1.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.4)
Features:
· Low voltage drive makes this device ideal for portable equipment.· Drive circuits can be simple.
· Built-in ESD Protection Diode.