RUR040N02
Nch 20V 4A Small Signal MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RUR040N02TL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

4

RDS(on)[Ω] VGS=1.5V(Typ.)

0.055

RDS(on)[Ω] VGS=1.8V(Typ.)

0.042

RDS(on)[Ω] VGS=2.5V(Typ.)

0.033

RDS(on)[Ω] VGS=4.5V(Typ.)

0.025

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RUR040N02HZG   Grade| Automotive StatusRecommended
X

Most Viewed