RTR030P02FHA
2.5V Drive Pch MOSFET (AEC-Q101 Qualified)
RTR030P02FHA
RTR030P02FHA
2.5V Drive Pch MOSFET (AEC-Q101 Qualified)
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
New alternative products may be available.
Data Sheet
Sample
Product Detail
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-3
RDS(on)[Ω] VGS=2.5V(Typ.)
0.09
RDS(on)[Ω] VGS=4V(Typ.)
0.06
RDS(on)[Ω] VGS=4.5V(Typ.)
0.055
RDS(on)[Ω] VGS=Drive (Typ.)
0.09
Total gate charge Qg[nC]
9.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 2.5V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant