RTF016N05
Nch 45V 1.6A Small Signal MOSFET
RTF016N05
RTF016N05
Nch 45V 1.6A Small Signal MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323T
JEITA Package
SC-113A
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
45
Drain Current ID[A]
1.6
RDS(on)[Ω] VGS=2.5V(Typ.)
0.2
RDS(on)[Ω] VGS=4V(Typ.)
0.15
RDS(on)[Ω] VGS=4.5V(Typ.)
0.14
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
2.3
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· 2.5V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant