Not Recommended for New Designs RSR025P03FRA
4V Drive Pch MOSFET (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSR025P03FRA

Part Number
RSR025P03FRA
RSR025P03FRA
RSR025P03HZG
RSR025P03HZG
Ordering Part Number RSR025P03FRATL RSR025P03HZGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT3 TSMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 3 3
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -30 -30
Drain Current ID [A] -2.5 -2.5
RDS(on)[O] VGS=4V (Typ.) 0.115 0.115
RDS(on)[O] VGS=4.5V (Typ.) 0.1 0.1
RDS(on)[O] VGS=10V (Typ.) 0.07 0.07
RDS(on)[O] VGS=Drive (Typ.) 0.115 0.115
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 1.0 1.0
Total gate charge Qg [nC] 5.4 5.4
Mounting Style Surface mount Surface mount
JEITA Package SC-96 SC-96
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed