- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Nch MOSFETs
- RS1G150MN
Not Recommended for New Designs
RS1G150MN
Nch 40V 43A Power MOSFET
Not Recommended for New Designs
RS1G150MN
Nch 40V 43A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RS1G150MN
Part Number |
|
|
---|---|---|
Ordering Part Number | RS1G150MNTB | RS6G100BGTB1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | HSOP8 (Single) | HSOP8 (Single) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | HSOP8S (5x6) | HSOP8S (5x6) |
Package Size [mm] | 5x6 (t=1.1) | 4.9x6 (t=1.1) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 40 | 40 |
Drain Current ID [A] | 43.0 | 100.0 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.0102 | 0.0046 |
RDS(on)[O] VGS=10V (Typ.) | 0.0076 | 0.0026 |
RDS(on)[O] VGS=Drive (Typ.) | 0.0102 | 0.0046 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 25.0 | 59.0 |
Total gate charge Qg [nC] | 7.2 | 11.8 |
Trr (Typ.)[ns] | - | 36.5 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X