RRQ020P03
Pch -30V -2A Middle Power MOSFET

Middle Power MOSFET RRQ020P03 is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRQ020P03TCR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Power Supply

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=4V(Typ.)

0.19

RDS(on)[Ω] VGS=4.5V(Typ.)

0.17

RDS(on)[Ω] VGS=10V(Typ.)

0.115

RDS(on)[Ω] VGS=Drive (Typ.)

0.19

Total gate charge Qg[nC]

3.2

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low on-resistance.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant
· Halogen Free.
X

Most Viewed