RRH140P03
4V Drive Pch MOSFET
RRH140P03
4V Drive Pch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOP8
Applications
Power Supply
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-14
RDS(on)[Ω] VGS=4V(Typ.)
0.0073
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0067
RDS(on)[Ω] VGS=10V(Typ.)
0.005
RDS(on)[Ω] VGS=Drive (Typ.)
0.0073
Total gate charge Qg[nC]
80
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Reference Design / Application Evaluation Kit
-
- Evaluation Board - RMS332SD-011
12V supply, 3 Hall Sensor, Three Phase Brushless DC motor drive Reference Design