RRH090P03
4V Drive Pch MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRH090P03TB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Applications

Power Supply

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-9

RDS(on)[Ω] VGS=4V(Typ.)

0.017

RDS(on)[Ω] VGS=4.5V(Typ.)

0.015

RDS(on)[Ω] VGS=10V(Typ.)

0.011

RDS(on)[Ω] VGS=Drive (Typ.)

0.017

Total gate charge Qg[nC]

30

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

· 4V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed