RRH040P03
Pch -30V -4A Power MOSFET
RRH040P03
RRH040P03
Pch -30V -4A Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RRH040P03TB1
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=4V(Typ.)
0.095
RDS(on)[Ω] VGS=4.5V(Typ.)
0.085
RDS(on)[Ω] VGS=10V(Typ.)
0.055
RDS(on)[Ω] VGS=Drive (Typ.)
0.095
Total gate charge Qg[nC]
5.2
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant