RQ7E110AJ
Nch 30V 11A Middle Power MOSFET
RQ7E110AJ
RQ7E110AJ
Nch 30V 11A Middle Power MOSFET
RQ7E110AJ is low on-resistance and small surface mount package MOSFET for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ7E110AJTCR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Applications
Power Supply
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
11
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0091
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0068
RDS(on)[Ω] VGS=Drive (Typ.)
0.0091
Total gate charge Qg[nC]
22
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
- Low on - resistance.
- Small Surface Mount Package (TSMT8).
- Pb-free lead plating; RoHS compliant