RQ6E030AT
Pch -30V -3A Middle Power MOSFET
RQ6E030AT
RQ6E030AT
Pch -30V -3A Middle Power MOSFET
RQ6E030AT is small surface mount package MOSFET.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6E030ATTCR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Switching
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-3
RDS(on)[Ω] VGS=4.5V(Typ.)
0.104
RDS(on)[Ω] VGS=10V(Typ.)
0.07
RDS(on)[Ω] VGS=Drive (Typ.)
0.104
Total gate charge Qg[nC]
2.7
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low on-resistance.· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant