Not Recommended for New Designs RQ3L050GN
Nch 60V 13A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RQ3L050GN

Part Number
RQ3L050GN
RQ3L050GN
RH6L040BG
RH6L040BG
Ordering Part Number RQ3L050GNTB RH6L040BGTB1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HSMT8 HSMT8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code HSMT8 (3.3x3.3) HSMT8 (3.3x3.3)
Package Size [mm] 3.3x3.3 (t=0.8) 3.3x3.3 (t=0.75)
Number of terminal 8 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 13.0 65.0
RDS(on)[O] VGS=4.5V (Typ.) 0.061 0.008
RDS(on)[O] VGS=10V (Typ.) 0.043 0.0055
RDS(on)[O] VGS=Drive (Typ.) 0.061 0.008
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 14.8 59.0
Total gate charge Qg [nC] 2.8 9.2
Mounting Style Surface mount Surface mount
Applications Power Supply Switching, Motor
Bare Die P/N Available: K4880 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed