RQ3C150BC
Pch -20V -37A Power MOSFET
RQ3C150BC
RQ3C150BC
Pch -20V -37A Power MOSFET
The Middle Power MOSFET RQ3C150BC is suitable for switching and load switch.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
HSMT8 (3.3x3.3)
Applications
Switching
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-37
RDS(on)[Ω] VGS=1.8V(Typ.)
0.0088
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0061
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0048
RDS(on)[Ω] VGS=Drive (Typ.)
0.0088
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
20
Drive Voltage[V]
1.8
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.8)
Features:
- Low on - resistance.
- High Power Package (HSMT8).
- Pb-free lead plating; RoHS compliant.
- Halogen Free