RN771V
PIN Diode

ROHM's PIN diodes are available in lineup as switching type for mobile and wireless LAN, and as attenuator type for tuner.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RN771VTE-17
Status | Active
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

50

IF[mA]

50

Tj[°C]

150

Ct[pF]

0.9

VR @ Ct [V]

35

f @ Ct [MHz]

1

rF[Ω]

7

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Find Similar

Features:

・Small mold type.(UMD2)
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
X

Most Viewed