Last Time Buy RN262G
PIN Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RN262G

Part Number
RN262G
RN262G
RN142SM
RN142SM
Ordering Part Number RN262GT2R RN142SMT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-523
JEITA Package SC-104A SC-79
Package Size [mm] 0.6x1.4 (t=0.55) 0.8x1.6 (t=0.7)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 30 60
IF[mA] 100.0 100.0
Tj[°C] 150 150
Ct[pF] 0.4 0.45
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
rF[O] 2.8 3.0
IF @ rF [mA] 3 3
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed