Not Recommended for New Designs RN262CS
PIN Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RN262CST2RA
Package | VMN2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

30

IF[mA]

100

Tj[°C]

150

Ct[pF]

0.4

VR @ Ct [V]

1

f @ Ct [MHz]

1

rF[Ω]

2.8

IF @ rF [mA]

3

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.4)

Find Similar

Features:

・Ultra-small mold type.
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
X

Most Viewed