RLD65MZT7
650nm Red Single Mode Laser Diode

ROHM's 650nm low power laser diodes command a large market share-a testament to their high reliability. The wide range of outputs can respond to a variety of needs.

Product Detail

 
Part Number | RLD65MZT7 (RLD65MZT7-00A for Sample)
Status | Recommended
Package | φ5.6mm CAN
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes

Specifications:

Application

Sensor

Wave-length λ(Min.)[nm]

645

Wave-length λ(Typ.)[nm]

659

Wave-length λ(Max.)[nm]

665

Optical Output Po(Max.)[mW]

7

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

30

Optical Output Condition Po(Typ.)[mW]

5

Threshold Current Ith(Min.)[mA]

-

Threshold Current Ith(Typ.)[mA]

20

Threshold Current Ith(Max.)[mA]

60

Operating Current Iop(Min.)[mA]

-

Operating Current Iop(Typ.)[mA]

28

Operating Current Iop(Max.)[mA]

70

Operating Voltage Vop(Min.)[V]

-

Operating Voltage Vop(Typ.)[V]

2.3

Operating Voltage Vop(Max.)[V]

2.6

Output Efficiency η(Min.)[W/A]

0.2

Output Efficiency η(Typ.)[W/A]

0.7

Output Efficiency η(Max.)[W/A]

1

Monitor Current Im(Min.)[mA]

0.1

Monitor Current Im(Typ.)[mA]

0.2

Monitor Current Im(Max.)[mA]

0.5

Beam Divergence θ//(Min.)[deg]

6.5

Beam Divergence θ//(Typ.)[deg]

8

Beam Divergence θ//(Max.)[deg]

10

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

27

Beam Divergence θ⊥(Max.)[deg]

35

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Emission Point Distance(Typ.)[µm]

0

Polarity

M(LD Cathode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

φ5.6

Find Similar

Features:

  • 650nm Red
  • Single Mode
  • Industry standard φ5.6 metal stem
X

Most Viewed