RGCL80TK60D
Low VCE(sat) Type, 600V 40A, FRD Built-in, TO-3PFM, Field Stop Trench IGBT

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGCL80TK60DGC11
Status | Recommended
Package | TO-3PFM
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Tube
RoHS | Yes

Specifications:

Series

CL: Low VCE(sat)

VCES [V]

600

IC(100°C)[A]

21

VCE(sat) (Typ.) [V]

1.4

tf(Typ.) [ns]

204

Built-in Diode

FRD

Pd [W]

57

BVCES (Min.)[V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector-Emitter Saturation Voltage
  • Soft Switching
  • Built in Very Fast & Soft Recovery FRD (RFN-Series)
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed