- Home
- Diodes
- Fast Recovery Diodes
- Automotive Grade
- RFN10NS4SFH
Not Recommended for New Designs
RFN10NS4SFH
Fast Recovery Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RFN10NS4SFH
Fast Recovery Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RFN10NS4SFH
Part Number |
|
|
---|---|---|
Ordering Part Number | RFN10NS4SFHTL | RFUH10NS4SFHTL |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-263S (D2PAK) | TO-263S (D2PAK) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-263S (D2PAK) | TO-263S (D2PAK) |
JEITA Package | SC-83 | SC-83 |
Package Size [mm] | 10.1x9 (t=4.7) | 10.1x9 (t=4.7) |
Configuration | Single | Single |
Number of terminal | 3 | 3 |
VRM[V] | 430 | 430 |
Reverse Voltage VR[V] | 430 | 430 |
Average Rectified Forward Current IO[A] | 10.0 | 10.0 |
IFSM[A] | 80.0 | 80.0 |
Forward Voltage VF(Max.)[V] | 1.55 | 1.7 |
IF @ Forward Voltage [A] | 10.0 | 10.0 |
Reverse Current IR(Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 430 | 430 |
trr(Max.)[ns] | 30 | 25 |
IF @ trr [mA] | 500.0 | 500.0 |
IR @ trr [A] | 1.0 | 1.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X