Not Recommended for New Designs RB886CS
Detection Schottky Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB886CS

Part Number
RB886CS
RB886CS
RB886CM
RB886CM
Ordering Part Number RB886CST2RA RB886CMT2R
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package VMN2 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-923 SOD-923
Package Size [mm] 0.6x1 (t=0.4) 0.6x1 (t=0.4)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 5 5
IF[mA] 10.0 10.0
Forward Voltage VF[V] 0.35 0.35
IF @ Forward Voltage [mA] 1.0 1.0
Tj[°C] 125 150
Ct[pF] 0.8 0.8
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed