RB095BM-40FH
Schottky Barrier Diode

RB095BM-40FH is low VF and high reliability schottky barrier diode for general rectification.

New alternative products may be available.

Product Detail

 
Part Number | RB095BM-40FHTL
Status | Active
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

6

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Power mold type (TO-252)
  • Cathode common dual type
  • High reliability
  • Low VF
X

Most Viewed