RB085BM-90FH
Schottky Barrier Diode
RB085BM-90FH
RB085BM-90FH
Schottky Barrier Diode
RB085BM-90FH is low VF and high reliability schottky barrier diode for general rectification.
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
90
Reverse Voltage VR[V]
90
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.83
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
90
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Power mold type (TO-252)
- Cathode common dual type
- High reliability
- Low VF