RB061US-30
30V, 2A, TSMD8, Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB061US-30TR
Status | Active
Package | TSMD8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

TSMD8

Mounting Style

Surface mount

Number of terminal

8

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

8

Forward Voltage VF(Max.)[V]

0.4

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.9

VR @ Reverse Current[V]

15

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

・Small, power mold type.
・Low VF type, highly reliable.
X

Most Viewed