RB060MM-40TF
Schottky Barrier Diode (AEC-Q101 Qualified)
RB060MM-40TF
RB060MM-40TF
Schottky Barrier Diode (AEC-Q101 Qualified)
RB060MM-40TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
New alternative products may be available.
Product Detail
Specifications:
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
2
IFSM[A]
30
Forward Voltage VF(Max.)[V]
0.56
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.5
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDU)
- High reliability
- Low VF