RAQ045P01
1.5V Drive Pch MOSFET
RAQ045P01
RAQ045P01
1.5V Drive Pch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Switching
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-4.5
RDS(on)[Ω] VGS=1.5V(Typ.)
0.05
RDS(on)[Ω] VGS=2.5V(Typ.)
0.028
RDS(on)[Ω] VGS=4.5V(Typ.)
0.022
RDS(on)[Ω] VGS=Drive (Typ.)
0.05
Total gate charge Qg[nC]
40
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low voltage(1.5V) drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant