R6020ENX
600V 20A TO-220FM, Low-noise Power MOSFET
R6020ENX
R6020ENX
600V 20A TO-220FM, Low-noise Power MOSFET
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6020ENXC7G
Status |
Recommended
Package |
TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-220FM
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
20
RDS(on)[Ω] VGS=10V(Typ.)
0.17
RDS(on)[Ω] VGS=Drive (Typ.)
0.17
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
50
Drive Voltage[V]
10
Trr (Typ.)[ns]
550
Mounting Style
Leaded type
Bare Die Part Number
Available: K7401
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
· 10V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant