R6009KNX
600V 9A TO-220FM, High-speed switching Power MOSFET

R6009KNX is Low on-resistance and ultra fast switching speed Power MOSFET.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6009KNXC7G
Status | Recommended
Package | TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-220FM

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

9

RDS(on)[Ω] VGS=10V(Typ.)

0.5

RDS(on)[Ω] VGS=Drive (Typ.)

0.5

Total gate charge Qg[nC]

16.5

Power Dissipation (PD)[W]

48

Drive Voltage[V]

10

Trr (Typ.)[ns]

345

Mounting Style

Leaded type

Bare Die Part Number

Available: K8009

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x15.1 (t=4.8)

Find Similar

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed