QS8K21
4V Drive Nch+Nch MOSFET

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS8K21TR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4

RDS(on)[Ω] VGS=4V(Typ.)

0.053

RDS(on)[Ω] VGS=4.5V(Typ.)

0.048

RDS(on)[Ω] VGS=10V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.053

Total gate charge Qg[nC]

5.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· 4V-drive type
· Nch+Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed