PMR03EZPJU
Ultra-low Ohmic Chip Resistors For Current Detection

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR03EZPJU
Status | Recommended
Package | PMR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)

Rated Power[W]

0.25

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10m

Resistance(Min.)[Ω]

0.01

Resistance(Max.)[Ω]

0.01

Temperature Coefficient[ppm/°C]

0 to 150

Operating Temperature[°C]

-55 to 155

Rated Current[A]

22.4

Rated Resistance(Max.)(Jumper only)[mΩ]

0.5

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Excellent heat dissipation by ROHM's original (resistive element) trimingless structure.
・5 - 10mΩ/0.25W for 1608(0603) package is only by ROHM.
・Excellent temperature coefficient characteristics (+/- 150ppm/℃)
・All the part numbers are completely Pb free.
X

Most Viewed