MNR15E0RPJ
Chip Resistor Networks
MNR15E0RPJ
MNR15E0RPJ
Chip Resistor Networks
ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.
Lineup
* Fractions not supported (decimals only)
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)x5
Rated Power[W]
0.031
Resistance Tolerance
J (±5%)
Resistance range[Ω]
56 to 100K
Resistance(Min.)[Ω]
56
Resistance(Max.)[Ω]
100000
Temperature Coefficient[ppm/°C]
±200
Type
Chip Networks
Number of terminals
10
Number of elements
8
Operating Temperature[°C]
-55 to 125
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Best matching to pull-up/pull-down circuit.・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use