LTR18EZPF
High Power Chip Resistor
LTR18EZPF
LTR18EZPF
High Power Chip Resistor
High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | LTR18EZPF
Status |
Recommended
Package |
LTR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
1632(0612)
Rated Power[W]
1.5, 0.75
Resistance Tolerance
F (±1%)
Resistance range[Ω]
1 to 1M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Type
Wide terminal
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Rated power is significantly boosted.・Higher solderability strength for temperature cycle test.
・Surge-resistance level is enhanced.