LMR324FVJ
LMR™ Series, Ground Sense Low Power General Purpose Operational Amplifier
LMR324FVJ
LMR™ Series, Ground Sense Low Power General Purpose Operational Amplifier
LMR321, LMR358 and LMR324 are single, dual and quad low voltage operational amplifier with output full swing. LMR321, LMR358 and LMR324 are the most effective solutions for applications where low supply current consumption and low voltage operation.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.7
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
4
Circuit Current (Typ.) [mA/ch]
0.1025
Input Offset Voltage (Max.) [mV]
9
Input Bias Current (Typ.) [nA]
15
Slew Rate (Typ.) [V/µs]
1
Input Voltage Range [V]
VSS to VDD-0.8
Output Voltage Range [V]
VSS+0.08 to VDD-0.04
Voltage gain (Typ.) [dB]
110
Equivalent input noise voltage (Typ.) [nV/√Hz]
39
Output current (Typ.) [mA]
13
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
90
GBW (Typ.) [MHz]
3
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5x6.4 (t=1.2)
Features:
・ Operable with low voltage・ Input Ground Sense, Output Full Swing
・ High open loop voltage gain
・ Low supply current
・ Low input offset voltage