LM4559F
Low Noise Operational Amplifier
LM4559F
LM4559F
Low Noise Operational Amplifier
BA4559F is dual operational amplifier with high gain and wide bandwidth. It has good performance of input referred noise voltage(5 nV/√ Hz ) and total harmonic distortion (0.0003%). These are suitable for Audio applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM4559F-GE2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
18
Channel
2
Circuit Current (Typ.) [mA/ch]
1.65
Input Offset Voltage (Max.) [mV]
1.5
Input Bias Current (Typ.) [nA]
40
Slew Rate (Typ.) [V/µs]
3.5
Voltage gain (Typ.) [dB]
110
Equivalent input noise voltage (Typ.) [nV/√Hz]
5
CMRR (Typ.) [dB]
100
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5x6.2 (t=1.71)
Features:
・ High Voltage Gain・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption