LM358FVJ
Ground Sense Operational Amplifier
LM358FVJ
LM358FVJ
Ground Sense Operational Amplifier
LM358FVJ is a dual ground sense operational amplifier. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM358FVJ-E2
Status |
Recommended
Package |
TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
32
Channel
2
Circuit Current (Typ.) [mA/ch]
0.3
Input Offset Voltage (Max.) [mV]
4.5
Input Bias Current (Typ.) [nA]
20
Slew Rate (Typ.) [V/µs]
0.3
Input Voltage Range [V]
0 to VCC-1.5
Output Voltage Range [V]
VSS+0.005 to VDD-1.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
40
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.8
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
3x4.9 (t=1.1)
Features:
- Operable with a Single Power Supply
- Wide Operating Supply Voltage Range
- Input/output Ground Sense
- High Large Signal Voltage Gain