LM358F
Ground Sense Operational Amplifier

LM358F is a dual ground sense operational amplifier. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM358F-GE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Channel

2

Circuit Current (Typ.) [mA/ch]

0.3

Input Offset Voltage (Max.) [mV]

4.5

Input Bias Current (Typ.) [nA]

20

Slew Rate (Typ.) [V/µs]

0.3

Input Voltage Range [V]

0 to VCC-1.5

Output Voltage Range [V]

VSS+0.005 to VDD-1.5

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • Operable with a Single Power Supply
  • Wide Operating Supply Voltage Range
  • Input / Output GND Sense
  • High Large Signal Voltage Gain
X

Most Viewed