KDZVTF2.0B
1W 2V, SOD-123FL, High Power Zener Diode for Automotive

KDZVTF2.0B is Zener Diode for voltage regulation.

Product Detail

 
Part Number | KDZVTFTR2.0B
Status | Recommended
Package | PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

2

Zener Voltage VZ (Max.)[V]

2.24

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x3.5 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability

Similar Products

 

Different Grade

KDZV2.0B   Grade| Standard StatusRecommended
X

Most Viewed