ESR25JZPF
Anti-surge Chip Resistors
ESR25JZPF
ESR25JZPF
Anti-surge Chip Resistors
ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 5kV ESD guarantee. This product is suitable for high-reliability sets and circuits.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | ESR25JZPF
Status |
Recommended
Package |
ESR25
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
3225(1210)
Rated Power[W]
1
Resistance Tolerance
F (±1%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Type
Anti-surge
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・5kV guarantee for anti-surge tolerance.・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
・Higher rated power than that of standard type chip resistors.