DTD114GC
NPN, SOT-23, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
DTD114GC
DTD114GC
NPN, SOT-23, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
DTD114GC is an digital transistor (Resistor built-in type transistor).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.5
Emitter base Resistance R2 1 [kΩ]
10
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.5
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- Built-In Biasing Resistors, R = 10kΩ
- Complementary PNP Types: DTB114GC