DTC623TU
NPN, SOT-323, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
DTC623TU
DTC623TU
NPN, SOT-323, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
20
Collector current Io (Ic) [A]
0.6
Input resistance R1 1 [kΩ]
2.2
Collector-Emitter voltage VCEO1[V]
20
Collector current Io(Ic) [A]
0.6
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
GI hFE
820 to 2700
Output Current [A]
0.6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant